DAP236U
Band Switching Diode
DAP236U
DAP236U
Band Switching Diode
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
A-Common
Package Code
SOT-323
Package(JEITA)
SC-70
Mounting Style
Surface mount
Number of terminal
3
Reverse Voltage VR[V]
35
Tj[°C]
125
Ct[pF]
1.2
VR @ Ct [V]
6
f @ Ct [MHz]
1
rF[Ω]
0.9
IF @ rF [mA]
2
f @ rF [MHz]
100
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
125
Package Size [mm]
2x2.1 (t=1)
Features:
・Ultra-small mold type.(UMD3)・High reliability.