Last Time Buy DAP222M
Switching Diode

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For DAP222M

Part Number
DAP222M
DAP222M
DAP222ZM
DAP222ZM
Ordering Part Number DAP222MT2L DAP222ZMT2L
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Last Time Buy Recommended
Package VMD3 VMD3
Unit Quantity 8000 8000
Minimum Packing Quantity 8000 8000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-723 SOT-723
JEITA Package SC-105AA SC-105AA
Package Size [mm] 1.2x1.2 (t=0.55) 1.2x1.2 (t=0.55)
Configuration A-Common A-Common
Number of terminal 3 3
VRM[V] 80 80
Reverse Voltage VR[V] 80 80
Average Rectified Forward Current IO[A] 0.1 0.1
IFM[A] 0.3 0.3
Isurge[mA] 4000 4000
Forward Voltage VF[V] 1.2 1.2
IF @ Forward Voltage [mA] 100.0 100.0
Reverse Current IR[µA] 0.1 0.1
VR @ Reverse Current [V] 70 70
trr[ns] 4 4
IF @ trr [mA] 5.0 5.0
VR @ trr [V] 6.0 6.0
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed