DA228UFH
Low-leakage, 80V, 100mA, Series Connection, Switching Diode for Automotive
DA228UFH
DA228UFH
Low-leakage, 80V, 100mA, Series Connection, Switching Diode for Automotive
ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.
New alternative products may be available.
Product Detail
Specifications:
Configuration
Series Connection
Package Code
SOT-323
Package(JEITA)
SC-70
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
80
Reverse Voltage VR[V]
80
Average Rectified Forward Current IO[A]
0.1
IFM[A]
0.2
Isurge[mA]
300
Forward Voltage VF[V]
1.2
IF @ Forward Voltage [mA]
100
Reverse Current IR[µA]
0.01
VR @ Reverse Current [V]
80
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Ultra-small mold package.(UMD3)・High reliability.