CSL0701DT
Narrow oriented Orange chip LED

CSL07 series is a narrow pointing LED. CSL0701DT with miniaturized light-emitting elements and unique aspherical lenses are ideal for use as an auxiliary light source for auto-focus used in digital cameras and digital video cameras.

Product Detail

 
Part Number | CSL0701DT5
Status | Recommended
Package | CSL07
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Type

Lens

LED Type

High Brightness

Package size[mm]

2.9x2.4 (t=3.1)

Emitting color

Orange

Luminous Intensity(Single)(Typ.)[mcd]

35000

Dominant wave-length λD(Single)(Typ.)[nm]

605

Forward Voltage VF (Typ.) [V]

2.1

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

120

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

・Compact and lower height LEDs with lens.
X

Most Viewed