BV1LB150FJ-C
1ch Low Side Switch IC

The BV1LB150FJ-C is an automotive 1ch low side switch IC, which has built-in overcurrent limiting circuit, thermal shutdown circuit, and overvoltage (active clamp) protection circuit.

Product Detail

 
Part Number | BV1LB150FJ-CE2
Status | Recommended
Package | SOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Generation

GEN1

Function

Standard / Error Flag

Channel Number [ch]

1

Drain-Source Voltage (Max.)[V]

42

Output Current[A]

6.5

ON Resistance(Max.)[mΩ]

320

ON Resistance(Typ.)[mΩ]

150

Over Current Detect [A]

6.5

Active Clamp Energy [mJ]

165

Supply Voltage(Min.)[V]

3

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

150

Thermal Shut Down

Self-restart

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

4.9x6 (t=1.65)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Built-in overcurrent limiting circuit (OCP)
  • Built-in thermal shutdown circuit (TSD)
  • Built-in active clamp circuit
  • Direct control enabled from CMOS logic IC, etc.
  • On-state resistance RON=150mΩ (Typ)
    (when VIN=5V, ID=0.5A, Tj25°C)
  • Monolithic power management IC with the control block (CMOS) and power MOS FET mounted on a single chip
  • AEC-Q100 Qualified
X

Most Viewed