BU99022NUX-3
2K x 2ch, I²C BUS, Low Power Serial EEPROM

BU99022NUX-3 is 2kbit + 2kbit 2ports serial EEPROM of I²C BUS interface method.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU99022NUX-3TR
Status | Active
Package | VSON008X2030
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Series

Plug and Play

Density [bit]

2K x 2ch

Bit Format [Word x Bit]

512 x 8

Vcc(Min.)[V]

1.7

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

2

Standby Current (Max.)[μA]

2

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

400k

Endurance (Max.)[Cycle]

105

Data Retention (Max.)[Year]

40

I/F

I2C BUS(2-Wire)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2x3 (t=0.6)

Find Similar

Features:

·1.7V~5.5V single power source action
·1.7V~5.5V wide limit of action voltage
·FAST MODE 400KHz action
·Page write mode
·Auto erase and auto end function
·Low current consumption
·Write mistake prevention function
·Noise filter built in SCL / SDA terminal
·Shipment data all address FFh
X

Most Viewed