BU9844GUL-W
16KBit, I²C BUS, Low Power Serial EEPROM
BU9844GUL-W
BU9844GUL-W
16KBit, I²C BUS, Low Power Serial EEPROM
New package type, which is WL-CSP, is lined up to the high-reliability EEPROMs. There are a variety of interface products available such as I²C BUS and SPI BUS for the small application (i.e. wireless LAN, Blue tooth, and so on).
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Series
WL-CSP
Density [bit]
16K
Bit Format [Word x Bit]
2K x 8
Vcc(Min.)[V]
1.7
Vcc(Max.)[V]
5.5
Circuit Current (Max.)[mA]
2
Standby Current (Max.)[μA]
2
Write Cycle (Max.)[ms]
5
Input Frequency (Max.)[Hz]
400k
Endurance (Max.)[Cycle]
106
Data Retention (Max.)[Year]
40
I/F
I2C BUS(2-Wire)
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
1.6x1.84 (t=0.6)
Features:
- EEPROMs in the WL-CSP optimized for compact modules and portable devices
VCSP50L1 : 1.60 × 1.84 × 0.55 mm - Completely conforming to I²C BUS
- Wide operating voltage range:1.7 to 5.5V
- Data rewrite up to 1,000,000times