BU9829GUL-W
16KBit, SPI BUS, Low Power Serial EEPROM

New package type, which is WL-CSP, is lined up to the high-reliability EEPROMs. There are a variety of interface products available such as I²C BUS and SPI BUS for the small application (i.e. wireless LAN, Blue tooth, and so on).

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU9829GUL-WE2
Status | Active
Package | VCSP50L1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Series

WL-CSP

Density [bit]

16K

Bit Format [Word x Bit]

2K x 8

Vcc(Min.)[V]

1.6

Vcc(Max.)[V]

3.6

Circuit Current (Max.)[mA]

3

Standby Current (Max.)[μA]

2

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

5M

Endurance (Max.)[Cycle]

105

Data Retention (Max.)[Year]

10

I/F

SPI BUS

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.74x1.65 (t=0.55)

Find Similar

Features:

  • EEPROMs in the WL-CSP optimized for compact modules and portable devices
    VCSP50L1 : 1.74 × 1.65 × 0.55 mm
  • Completely conforming to the world standard SPI BUS
  • Wide operating voltage range:1.6 to 3.6V
  • Data rewrite up to 100,000 times
X

Most Viewed