BU91510KV-M
Low Duty LCD Segment Drivers for Automotive applications

BU91510KV-M is a 1/4 or 1/3 duty general-purpose LCD driver that can be used for automotive applications and can drive up to 216 LCD Segments. This product can support VA LCD displays, which has better optical performance with higher LCD voltage driving and higher frame frequency driving. It can support operating temperature of up to +105℃ and can control up to 6 general-purpose outputs / PWM output ports for LED backlighting and LED button illumination realizing less flicker by various frequency setting function. TTL compatible input interface is also available, these are well-suited for wide-voltage range of MCUs.

Product Detail

 
Part Number | BU91510KV-ME2
Status | Recommended
Package | VQFP64
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Grade

Automotive

Segment Element

216

Duty

1/4, 1/3

Bias

1/3, 1/2

Elements of MUX 1:3

162

Elements of MUX 1:4

216

Interface [line serial]

3wire

Interface Voltage (Min.)[V]

2.7

Interface Voltage (Max.)[V]

6

Power Supply for LCD (Min.) [V]

2.7

Power Supply for LCD (Max.) [V]

6

Max GPO [port]

6

TTL input Support

Yes

LCD Driving Waveform

Line

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

12x12 (t=1.6)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Either 1/4 or 1/3-Duty can be selected with the
    Serial Control Data.
    1/4-Duty Drive: Up to 216 Segments
    1/3-Duty Drive: Up to 162 Segments
  • Serial Data Control of Frame Frequency
    for Common and Segment Output Waveforms.
  • Serial Data Control of Switching between the
    Segment Output Port , PWM Output Port and
    General-purpose Output Port Functions. (Max 6 port)
  • Built-in OSC Circuit
  • The INHb Pin can force the Display to the off state.
  • Integrated Power-on Reset Circuit
  • No External Component
  • Low Power Consumption Design
X

Most Viewed