BU91501KV-M
Low Duty LCD Segment Drivers for Automotive applications

BU91501KV-M is a 1/4 or 1/3 duty general-purpose LCD driver that can be used for automotive applications and can drive up to 204 LCD Segments. This product can support VA LCD displays, which has better optical performance with higher LCD voltage driving and higher frame frequency driving. It can support operating temperature of up to +105℃ and can support up to 4 general-purpose outputs to control LED devices. It can also support a key scan function that detects a maximum of 30 keys inputs to reduce PCB wiring and to minimize microcontroller size and cost.

Product Detail

 
Part Number | BU91501KV-ME2
Status | Recommended
Package | VQFP64
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Grade

Automotive

Segment Element

204

Duty

1/4, 1/3

Bias

1/3, 1/2

Elements of MUX 1:3

156

Elements of MUX 1:4

204

Interface [line serial]

3wire+KEYOUT

Interface Voltage (Min.)[V]

2.7

Interface Voltage (Max.)[V]

6

Power Supply for LCD (Min.) [V]

4.5

Power Supply for LCD (Max.) [V]

6

Max GPO [port]

4

Max KEYSCAN [Key]

30

LCD Driving Waveform

Line/Frame

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

12.0x12.0 (t=1.6)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Key input function for up to 30 keys
    (A key scan is performed only when a key is pressed.)
  • Either 1/4 or 1/3 duty can be selected
    1/4 duty drive : Up to 204 segments
    1/3 duty drive : Up to 156 segments
  • Integrated RAM for display data (DDRAM)
  • Segment/GPO (Max 4port) output mode selectable
  • Support standby mode
  • Integrated Power-on Reset circuit
  • Integrated Oscillator circuit
  • No external component
  • Low power consumption design

Design Resources

 
List View
Search: ×

Documents

Tools

Packaging & Quality

X

Most Viewed