BU90T82
27bit LVDS Dual-out Transmitter

The BU90T82 transmitter operates from 10MHz to 174MHz wide clock range, and 27bits data of parallel CMOS level inputs (R/G/B24bits and VSYNC, HSYNC, DE) are converted to eight channels of LVDS data stream. Data is transmitted seven times (7X) stream and reduce cable number by 3(1/3) or less. The BU90T82 has low swing mode to be able to expect further low power and low EMI. Flexible Input/output mode support various application interfaces.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU90T82-ZE2
Status | Recommended
Package | SBGA072T070A
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS | Yes

Specifications:

Sub Family

LVDS SerDes

Function

Serializer

Input Signal Type

LVCMOS

Output Signal Type

LVDS

No.of Tx

8

Clock frequency (Min.)[MHz]

10

Clock frequency (Max.)[MHz]

174

Data Rates [Mbps]

1218

Parallel Bus Width

27

Supply Voltage(Min.)[V]

1.62

Supply Voltage(Max.)[V]

3.6

Operating Temperature (Min.)[°C]

-45

Operating Temperature (Max.)[°C]

85

Package Size [mm]

7x7 (t=1.2)

Find Similar

Features:

  • 27bits data of parallel LVCMOS level inputs are onverted to 4 or 8 channels of LVDS data stream.
  • The maximum data rate is 1218Mbps/Lane
  • Support clock frequency from 10MHz up to 174MHz
  • Flexible Input/Output mode
X

Most Viewed