BU90RT102
70bit LVDS Distributor

LVDS Interface IC of ROHM "Serializer" "Deserializer" operate from 8MHz to 150MHz wide clock range, and number of bits range is from 35 to 70. Data is transmitted seven times (7×) stream and reduce cablenumber by 3 (1 / 3) or less. The ROHM's LVDS has low swing mode to be able to expect further low and Receiver of 4 bits operate to 250MHz. It can be used for a variety of purposes, home appliances such as LCD-TV, business machines such as decoders, instruments, and medical equipment.

Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU90RT102-E2
Status | Recommended
Package | HTSSOP-C64
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Sub Family

LVDS SerDes

Function

Distributor

Input Signal Type

LVDS

Output Signal Type

LVDS

No.of Tx

10

No.of Rx

10

Clock frequency (Min.)[MHz]

20

Clock frequency (Max.)[MHz]

135

Data Rates [Mbps]

945

Parallel Bus Width

70

Supply Voltage(Min.)[V]

3

Supply Voltage(Max.)[V]

3.6

Supply Voltage(Typ.)[V]

3.3

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

Package Size [mm]

17.2x8.1 (t=1.1)

Find Similar

Features:

・RGB10bits dual channel LVDS Receiver and Transmitter
・Operating frequency rage : 20~135MHz
・Power down mode supported.
・Support spread spectrum clock generator.
・Support reduced swing LVDS for low EMI.
・Package HTSSOP-C64
X

Most Viewed