Not Recommended for New Designs BU6650NUX
3ch, High-Accuracy, High PSRR CMOS LDO Regulator

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BU6650NUX-TR
Package | VSON008X2030
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

ch

3

Withstand Voltage (Max.)[V]

6

Vin(Min.)[V]

2.5

Vin(Max.)[V]

5.5

Iout(Max.)[A]

0.2

Vout Accuracy

±1.0%, ±1.0%, ±25mV

Circuit Current[mA]

0.12

Dropout Voltage (Typ.)[V]

0.36(Io=0.2A)

Ripple Rejection [dB]

65

Load Regulation[mV]

10(Io=1 to 100mA)

Output Capacitor[µF]

1

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Discharge Function

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

・High accuracy output voltage : ±1%
・High ripple rejection ratio
・Built-in output discharge during standby operation function
X

Most Viewed