BU52040HFV
Bipolar Latch Hall ICs
BU52040HFV
BU52040HFV
Bipolar Latch Hall ICs
Bipolar Latch Hall IC detects polarity change for S and N. The operation is more stable comparing to magnetic force detection (The duty on output pulse will be consistent). It is perfect fit as an interface to wheel key and track ball application.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Sensor Type
Latch Type Hall ICs
Vcc(Min.)[V]
1.65
Vcc(Max.)[V]
3.3
S-pole Operate Point[mT]
3
N-pole Operate Point[mT]
-3
Hysteresis[mT]
6
Period[ms]
0.5
Average Supply Current
200µA
Output Type
CMOS
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
1.6x1.6 (t=0.6)
Features:
・Ideally suited for wheel keys or trackballs・Micropower operation (small current consumption via intermittent operation method)
・Ultra-small outline package HVSOF5
・Supports 1.8 V supply voltage
・High ESD resistance: 8kV (HBM)