BU4SU69G2
Single Gate CMOS Logic ICs
BU4SU69G2
BU4SU69G2
Single Gate CMOS Logic ICs
Logic gate series of ROHM that is compatible with 4S, 4000B series corresponds to high power supply voltage and has wide lineup with all kinds of function. It is able to be used with various applications.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Function
Single Unbuffer Inverter
Vcc(Min.)[V]
3
Vcc(Max.)[V]
16
H Input Voltage (Min.)[V]
4
L Input Voltage (Max.)[V]
1
H Output Voltage (Min.)[V]
4.95
L Output Voltage (Max.)[V]
0.05
Propagation delay time (H/L)[ns]
55
Propagation delay time (L/H)[ns]
55
Input Capacitance [pF]
5
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
2.9x2.8 (t=1.25)
Features:
・Low power consumption.・Wide operating supply voltage (3 to 16 (18)V).
・High input impedance.
・High fan out.
・L-TTL2 input and LS-TTL1 input can be driven directly.
・Pin compatible with 4S, 4000B series.
・Function compatible with 4S, 4000B series.
・Wide lineup of package.