BU4551BFV
High Voltage CMOS Logic ICs
BU4551BFV
BU4551BFV
High Voltage CMOS Logic ICs
Analog switch series of ROHM that is compatible with 4S, 4000B series corresponds to high power supply voltage and has wide lineup built in circuit from 1 to 4. It is able to be used with various applications.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Function
Quad 2ch Analog Multiplexer / Demultiplexer
Vcc(Min.)[V]
3
Vcc(Max.)[V]
16
H Input Voltage (Min.)[V]
3.5
L Input Voltage (Max.)[V]
1.5
ON Resistance [ohm]
1100
Control-output propagation delay time [ns]
360
In-Out propagation delay time [ns]
35
Max propagation frequency [MHz]
15
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
5x6.4 (t=1.35)
Features:
・Low power consumption・Wide operating supply voltage (3V to 16 (18) V)
・High input impedance
・L-TTL2 input and LS-TTL1 can be driven directly.
・Pin compatible with 4S, 4000B series
・Function compatible with 4S, 4000B series
・Wide lineup of package
・Linearity with excellent transfer characteristics