BU2152FS
Serial/Parallel 4-input Drivers

BU2152FS incorporates a built-in shift register and a latch circuit to control 24 LED by serial interface, linked to a microcontrollers.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU2152FS-E2
Status | Active
Package | SSOP-A32
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Number of Serial input

4

Vcc(Min.)[V]

2.7

Vcc(Max.)[V]

5.5

Number of Parallel output

24

Output type

CMOS

Output Current (Max.)[mA]

25

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

13.6x7.8 (t=2.01)

Find Similar

Features:

・LED can be driven directly. (Output current 25mA)
・24 bit parallel output
・Operational on low voltage (2.7V to 5.5V)
・Cascade connection is possible
X

Most Viewed