BRCB032GWZ-3
32KBit, I²C BUS, Low Power Serial EEPROM
BRCB032GWZ-3
BRCB032GWZ-3
32KBit, I²C BUS, Low Power Serial EEPROM
BRCB032GWZ-3 is a 32kbit serial EEPROM of I²C BUS Interface Method.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BRCB032GWZ-3E2
Status |
Recommended
Package |
UCSP30L1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Series
WL-CSP
Density [bit]
32K
Bit Format [Word x Bit]
4K x 8
Vcc(Min.)[V]
1.6
Vcc(Max.)[V]
5.5
Circuit Current (Max.)[mA]
2
Standby Current (Max.)[μA]
2
Write Cycle (Max.)[ms]
5
Input Frequency (Max.)[Hz]
400k
Endurance (Max.)[Cycle]
106
Data Retention (Max.)[Year]
40
I/F
I2C BUS(2-Wire)
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
1.45x0.77 (t=0.33)
Features:
- All Controls Available by 2 Ports of Serial Clock(SCL) and serial data(SDA)
- Other Devices than EEPROM can be Connected to the Same Port, Saving Microcontroller Port1.6V to 5.5V Single Power Source Operation Most Suitable for Battery Use1MHz action is possible(1.7V to 5.5V)
- Up to 32 Byte in Page Write ModeBit Format 4K x 8Self-timed Programming CycleLow Current ConsumptionPrevention of Write Mistake
- Write(Write Protect) Function Added
- Prevention of write mistake at low voltageMore than 1 Million Write CyclesMore than 40 Years Data RetentionNoise Filter Built in SCL / SDA TerminalInitial Delivery State FFh