Not Recommended for New Designs BR93L86RFVJ-W
16KBit, MicroWire BUS, Low Power Serial EEPROM

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BR93L86RFVJ-W

Part Number
BR93L86RFVJ-W
BR93L86RFVJ-W
BR93G86FVJ-3A
BR93G86FVJ-3A
Ordering Part Number BR93L86RFVJ-WE2 BR93G86FVJ-3AGTE2
Similar Level - Same Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package TSSOP-B8J TSSOP-B8J
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Series BR93L-W BR93G-3A
I/F MicroWire BUS(3-Wire) MicroWire BUS(3-Wire)
Density [bit] 16K 16K
Vcc (Min.) [V] 1.8 1.7
Vcc (Max.) [V] 5.5 5.5
Temperature (Min.)[°C] -40 -40
Temperature (Max.)[°C] 85 85
Package Size [mm] 3x4.9 (t=1.1) 3x4.9 (t=1.1)
Input Frequency (Max.)[Hz] 2M 3M
Write Cycle (Max.)[ms] 5.0 5.0
Additional Feature - Cu wire bonding.
Bit Format [Word x Bit] 1K x 16 1K x 16
Circuit Current (Max.)[mA] 3.0 3.0
Standby Current (Max.)[µA] 2.0 2.0
Endurance (Max.)[Cycle] 106 106
Data Retention (Max.)[Year] 40 40
X

Most Viewed