BR24C21FV
1KBit, I²C BUS, EEPROM for EDID
BR24C21FV
BR24C21FV
1KBit, I²C BUS, EEPROM for EDID
ROHM's serial EEPROM series are optimized for displays as well as Plug & Play memory modules.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BR24C21FV-E2
Status |
Recommended
Package |
SSOP-B8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Series
Plug and Play
Density [bit]
1K
Bit Format [Word x Bit]
128 x 8
Vcc(Min.)[V]
2.5
Vcc(Max.)[V]
5.5
Circuit Current (Max.)[mA]
3
Standby Current (Max.)[μA]
100
Write Cycle (Max.)[ms]
10
Input Frequency (Max.)[Hz]
400k
Endurance (Max.)[Cycle]
105
Data Retention (Max.)[Year]
10
I/F
I2C BUS(2-Wire)
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
3x6.4 (t=1.35)
Features:
・Compatible with DDC1/DDC2・1kbit (128 words x 8 bits) serial EEPROMs
・Wide operating voltage range:2.5 to 5.5V
・Data rewrite up to 100,000times