BR24C21FJ
1KBit, I²C BUS, EEPROM for EDID

ROHM's serial EEPROM series are optimized for displays as well as Plug & Play memory modules.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BR24C21FJ-E2
Status | Recommended
Package | SOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Series

Plug and Play

Density [bit]

1K

Bit Format [Word x Bit]

128 x 8

Vcc(Min.)[V]

2.5

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

3

Standby Current (Max.)[μA]

100

Write Cycle (Max.)[ms]

10

Input Frequency (Max.)[Hz]

400k

Endurance (Max.)[Cycle]

105

Data Retention (Max.)[Year]

10

I/F

I2C BUS(2-Wire)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6 (t=1.65)

Find Similar

Features:

・Compatible with DDC1/DDC2
・1kbit (128 words x 8 bits) serial EEPROMs
・Wide operating voltage range:2.5 to 5.5V
・Data rewrite up to 100,000times
X

Most Viewed