BM63363S-VA
600V IGBT Intelligent Power Module (IPM) for low speed switching drive

BM63363S-VA is an Intelligent Power Module composed of gate drivers, bootstrap diodes, IGBTs, fly wheel diodes. Low saturation voltage IGBTs optimized for low speed switching drive (to 6kHz) such as a compressor is adopted. Please examine high speed switching series for high speed switching drive.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM63363S-VA
Status | Active
Package | HSDIP25
Unit Quantity | 60
Minimum Package Quantity | 60
Packing Type | Tube
RoHS | Yes

Specifications:

Power Device

IGBT

VCES [V]

600

IC [A]

10

Vce(sat) [V]

1.5

Reccomended Switching Frequency [kHz]

~6

Isolation Voltage [Vrms]

1500

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

38x24 (t=3.75)

Find Similar

Features:

  • 3phase DC/AC Inverter
  • 600V/10A
  • Low Low Side IGBT Open Emitter
  • Built-in Bootstrap Diode
  • High Side IGBT Gate Driver (HVIC) : SOI (Silicon On Insulator) Process, Drive Circuit, High Voltage Level Shifting, Current Limit for Bootstrap Diode, Control Supply Under-Voltage Locked Out (UVLO)
  • Low Side IGBT Gate Driver (LVIC) : Drive Circuit, Short Circuit Current Protection (SCP), Control Supply Under Voltage Locked Out (UVLO), Thermal Shutdown (TSD)
  • Fault Signal (LVIC) Corresponding to SCP (Low Side IGBT), TSD, UVLO Fault
  • Input Interface 3.3V, 5V Line
X

Most Viewed