BH26M0AWHFV
300mA 2.6V, Fixed Output, High-Accuracy CMOS LDO Regulator

BHxxM0A series are high-performance CMOS LDO regulators with output current ability of up to 300mA. These devices have excellent noise characteristics despite of their low circuit current consumption of 65µA. They are most appropriate for various applications such as power supplies for logic IC, RF, and camera modules.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BH26M0AWHFV-TR
Status | Recommended
Package | HVSOF6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

6.5

Vin(Min.)[V]

2.5

Vin(Max.)[V]

5.5

Iout(Max.)[A]

0.3

Vout Type

Fixed

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.065

Dropout Voltage (Typ.)[V]

0.06(Io=0.1A)

Ripple Rejection [dB]

60

Load Regulation[mV]

6(Io=1mA to 100mA)

Output Capacitor[µF]

1

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

・ High Output Voltage Accuracy: ±1 %
(±25mV on VOUT<2.5V products)
・ Dropout voltage: 60mV (IOUT=100mA)
・ Compatible with small ceramic capacitor
・ Output Voltage ON/OFF Control
・ Built-in Over Current Protection Circuit (OCP)
・ Built-in Thermal Shutdown Circuit (TSD)
・ Ultra-small power package:HVSOF6
X

Most Viewed