BH1721FVC
Digital 16bit Serial Output Type Ambient Light Sensor IC

Digital output type ambient light sensor IC is composed of photodiodes, current-voltage converter circuit, A / D converter, control logic circuits, interface circuits and etc. It connects with I²C Bus in an equipment.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BH1721FVC-TR
Status | Recommended
Package | WSOF5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Sensor Type

Digital ALS

Vcc(Min.)[V]

2.4

Vcc(Max.)[V]

3.6

Output Type

I2C

illuminance Measurement Range[lx]

0 to 65, 000

Sensitivity Variations[%]

±15

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.6x1.6 (t=0.6)

Find Similar

Features:

・Correspond to I²C bus interface (f / s Mode Support)
・Spectral responsibility is approximates human eyes response (Peak Wave Length : typ.560nm)
・Illuminance to digital converter
・Correspond to wide range of light intensity (1-65528lx range)
・Low Current by power down function
・Rejecting 50Hz / 60Hz light noise enables a more stable sensing
・Correspond to 1.8V logic interface
X

Most Viewed