Not Recommended for New Designs BH1680FVC
Analog Current Output Type Ambient Light Sensor IC

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BH1680FVC-TR
Package | WSOF5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Sensor Type

Analog ALS

Vcc(Min.)[V]

2.4

Vcc(Max.)[V]

5.5

Output Type

Current(Source)

illuminance Measurement Range[lx]

0 to 50, 000

Output Sensitivity Gain

3 Step

Sensitivity Variations[%]

±15

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.6x1.6 (t=0.6)

Features:

・Compact surface mount package 1.6 × 1.6 mm
・Spectral sensitivity close to human eyes sensitivity
・High sensitivity type
・Output current in proportion to brightness
・The influence of infrared is very small by an infrared cut filter
・Supply voltage operates from 2.4V to 5.5V
・Built-in shutdown function
・3 steps controllable output current gain
・1.8V logic input interface
・Low sensitivity variation (+/-15%)

Design Resources

 
List View
Search: ×

Documents

Tools

Packaging & Quality

X

Most Viewed