BD99010EFV-M
3.3V output Low Iq DC/DC Converters

The BD99010EFV-M is ultra low Iq Step-down DC/DC converters with integrated power MOSFETs for 3.3V, respectively. The SLLM™ (Simple Light Load Mode) control ensures an ultra low quiescent current and high efficiency at low load situation as well as a high efficiency at high load situations while maintaining a regulated output voltage. The product is compliant with automotive standards and accommodates a maximum voltage of 42V. The minimum input voltage is 3.6 V in order to sustain output at cold cranking conditions. The current mode regulation loop gives a fast transient response and easy phase compensation.
The BD99010EFV-M is available in a HTSSOP-B24 package. In an application it requires a small number of external components and small PCB footprint.

Product Detail

 
Part Number | BD99010EFV-ME2
Status | Active
Package | HTSSOP-B24
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

3.6

Vin1(Max.)[V]

35

Vout1(Min.)[V]

3.23

Vout1(Max.)[V]

3.37

Iout1(Max.)[A]

2

SW frequency(Max.)[MHz]

0.5

Light Load mode

Yes

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

7.8x7.6 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Low Quiescent Operating Current: 22uA
  • Simple Light Load Mode (SLLM)
  • Supports Cold Cranking Down to 3.6V
  • Output Voltage Accuracy: ±2%
  • Synchronous Rectifier
  • Soft Start
  • Chip Enable pin compatible with CMOS logic and battery voltages
  • Forced PMW Mode Function
  • Current Mode Control with External Compensation Circuit
  • Over Current Protection, Short Circuit Protection, Over Voltage Protection for VOUT, Under Voltage Lock Out for VIN and Thermal Protection Circuits
X

Most Viewed