BD9778HFP
7.0-35V 2A 1ch Buck converter

The flexible step-down switching regulator of the ROHM is a switching regulator with built-in POWER MOSFET, which withstands high pressure. The operational frequency is freely configurable with external resistance. A wide input voltage range (7V to 35V) and temperature range (-40? to 125?) can correspond to various applications by the feature. Moreover, because the enhanced protection circuit such as thermal shut down (TSD), over current protection (OCP) and under voltage lock out (UVLO) is built into, the application can be protected, and the high reliability of the set be achieved under various conditions.

Product Detail

 
Part Number | BD9778HFP-TR
Status | Recommended
Package | HRP7
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

7

Vin1(Max.)[V]

35

Vout1(Min.)[V]

1

Vout1(Max.)[V]

35

Iout1(Max.)[A]

2

SW frequency(Max.)[MHz]

0.5

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

9.395x10.54 (t=2.005)

Find Similar

Features:

・Wide input voltage range : 7V to 35V
・Standby mode supply current : 0microA (Typ.)
・Output voltage setting enabled with external resistor : 1V to Vin
・Oscillation frequency variable with external resistor : 50 to 500kHz
・Built-in P-ch POWER MOSFET
X

Most Viewed