BD9111NV
4.5-5.5V 2A 1ch Buck converter
BD9111NV
BD9111NV
4.5-5.5V 2A 1ch Buck converter
ROHM's high efficiency step-down switching regulator (BD91??) is a power supply designed to produce a low voltage including 1 volts from 5 / 3.3 volts power supply line. Offers high efficiency with our original pulse skip control technology and synchronous rectifier. Employs a current mode control system to provide faster transient response to sudden change in load.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD9111NV-E2
Status |
Active
Package |
SON008V5060
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS |
Yes
Specifications:
ch
1
Integrated FET / Controller
Integrated FET
Topology
Buck
Synchronous / Nonsynchronous
Synchronous
Vin1(Min.)[V]
4.5
Vin1(Max.)[V]
5.5
Vout1(Min.)[V]
3.3
Vout1(Max.)[V]
3.3
Iout1(Max.)[A]
2
SW frequency(Max.)[MHz]
1
Light Load mode
Yes
EN
Yes
PGOOD
No
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
105
Package Size [mm]
5x6 (t=1)
Features:
・1ch Switching Regulator・Offers fast transient response with current mode PWM control system
・Offers highly efficiency for all load range with synchronous rectifier (Nch / Pch FET) and SLLM™ (Simple Light Load Mode)
・Incorporates soft-start function.
・Incorporates thermal protection and ULVO functions.
・Incorporates short-current protection circuit with time delay function
・Incorporates shutdown function. Icc=0μA (Typ.)