BD88400FJ
80-mW Coupling Capacitorless Stereo Headphone Amplifier

BD88400FJ is an output coupling capacitorless headphone amplifier. This IC has a built-in regulated negative voltage generator type that generates the direct regulated negative voltage from the supply voltage. It is possible to drive headphones in a ground standard with both voltage of the positive voltage (+2.4V) and the negative voltage (-2.4V). Therefore a large capacitance output coupling capacitor becomes needless and can reduce cost, board area and height of the part. In addition, there is no signal degradation at the low range caused by the output coupling capacitor and output load impedance, thus a rich low tone can be outputted.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD88400FJ-GE2
Status | Recommended
Package | SOP-J14
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Ext. Gain

Yes

Output Type

C-less

Number of Ch

2

Gain [dB]

Variable

Maximum Output [mW,RL=16Ω]

80+80

Maximum Output [mW,RL=32Ω]

60+60

Minimum Load [Ω]

16

Input Type

Analog

THD+N [%,RL=16Ω]

0.006

S/N [dB]

101

Start Up Time [µs]

80

Stand-by Current [µA]

0.1

Power Supply Voltage (Min.) [V]

2.4

Power Supply Voltage (Max.) [V]

5.5

Headphone PSRR[dB]

-80

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

8.65x6 (t=1.65)

Find Similar

Features:

  • No Bulky DC-Blocking Capacitors Required
  • No Degradation of Low-Frequency Response Due to Output Capacitors
  • Ground-Referenced Outputs
  • Gain setting: Variable Gain with External Resistors
  • Low THD+N
  • Low Supply Current
  • Integrated Negative Power Supply
  • Integrated Short-Circuit and Thermal-Overload Protection

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD88400FJ-EVK-001
    • BD88400FJ is an output coupling capacitorless headphone amplifier. This IC has a built-in regulated negative voltage generator type that generates the direct regulated negative voltage from the supply voltage. It is possible to drive headphones in a ground standard with both voltage of the positive voltage (+2.4V) and the negative voltage (-2.4V).

  • User Guide
X

Most Viewed