Last Time Buy
BD8355MWV
Power Management IC for DSC/DVCs
BD8355MWV
Last Time Buy
BD8355MWV
Power Management IC for DSC/DVCs
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | BD8355MWV-E2
Status |
Last Time Buy
Package |
UQFN056V7070
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS |
Yes
Specifications:
ch
7
Operating Frequency [MHz]
0.5 to 1.8
Supply Voltage [V]
4 to 10
Reference Voltage1 [V]
0.8
Reference Voltage2 [V]
1
Reference Voltage Precision1 [%]
0.8
Reference Voltage Precision2 [%]
1
Step up [ch]
1
Step Down [ch]
6
Built-in FET [ch]
7
Synchronous Rectifier [ch]
6
Package Size [mm]
7x7 (t=1)
Features:
- Includes step-down 6 CH (CH1~6).
- Includes step-up for LED 1CH (7CH).
- Includes Power MOSFET for all channels.
- Includes Charge-pump circuit for high side driver.
- Operating frequency of 750 kHz.
- CH1 and 4 are common, 3 and 5 are also common,
and others are possible to turn ON/OFF independently. - Includes Short Circuit Protection (SCP)
- Includes Under Voltage Lock Out (UVLO)
- Includes Thermal Shut Down (TSD).
- Includes Over Voltage Protection.
- Thermally enhanced UQFN056V7070 package (0.4mm pitch)