Not Recommended for New Designs BD8229EFV
4ch System Motor Driver ICs

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD8229EFV-E2
Package | HTSSOP-B24
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Usage

CD / DVD

Number of Channels

4

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

7.8x7.6 (t=1)

Find Similar

Features:

・4CH BTL Driver.
・Has a wide dynamic range. (PowVcc1=8V, RL=8Ω、6.0V (typ.) )
・The thermal shutdown circuit contained.
・Switches CH2 input by Control input terminal (CNT).
・Incorporates mute function by CNT terminal and mute terminal.
X

Most Viewed