Last Time Buy BD8132FV
High precision Gamma Correction ICs with built-in DAC

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD8132FV-E2
Status | Last Time Buy
Package | SSOP-B40
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Vin1(Min.)[V]

2.3

Vin1(Max.)[V]

4

VCOM[ch]

1

Buffer for Gamma[ch]

18

Clock Frequency[MHz]

5

DAC[bit]

10

Serial I/F

3-wire

Auto Data Read

Yes

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

13.6x7.8 (t=2)

Find Similar

Features:

・ Single-chip design means fewer components
・ Built-in 10 bit DAC (18ch: BD8132FV, 10ch: BD8139AEFV)
・ Built-in DAC output amp
・ Built-in Vcom amp
・ Built-in auto-read function
・ 3-line serial interface (BD8132FV) or 2-wire serial (BD8139AEFV)
・ Thermal shutdown circuit
8) SSOP-B40 package (BD8132FV) / HTSSOP-B40 package (BD8139AEFV)
X

Most Viewed