BD7836EFV
1.9W + 1.9W Stereo Speaker Amplifier

BD7836EFV is a low voltage drive class-AB stereo speaker amplifier, developed for note-book PC, desktop PC, portable devices and others. Class-AB amplifier has no EMI noise. Adopting power package realize high output power. Low shutdown mode electricity reduce consumption of battery. Shutdown current is 0µA typically. BD7836EFV can use for some applications that change mode between "shutdown state" and "active state".

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD7836EFV-E2
Status | Recommended
Package | HTSSOP-B20
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Circuit Type

Class AB

Number of Ch

2(Analog)

Speaker Amp Output Power(Max.)[W]

1.9

Gain [dB]

6/10/15.6/21.6

Maximum Output [W,RL=8Ω]

1.2+1.2

Maximim Output [W,RL=4Ω]

1.9+1.9

Minimum Load [Ω]

4

Input Type

Differential

Stand-by Current [µA]

0.1

Power Supply Voltage (Min.) [V]

4.5

Power Supply Voltage (Max.) [V]

5.5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

  • High power 1.9W typ. (VDD=5V, RL=4Ω, THD+N=1%, stereo input)
    High power 1.2W typ. (VDD=5V, RL=8Ω, THD+N=1%, stereo input)
  • Gain selectable by the external control (6,10,15.6,21.6dB)
  • Pop noise suppression circuitry
  • Shutdown function (Mute function) [Isd=0µA]
  • Protection circuitry (Thermal shutdown. Under voltage lockout)
  • Power Package with thermal pad HTSSOP-B20

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD7836EFV-EVK-001
    • BD7836EFV is a Class-AB stereo speaker amplifier, developed for note-book PC, desktop PC, portable devices and others. Maximum Output is 1.9W+1.9W (typ.)

  • User Guide
X

Most Viewed