BD750L5FP-C
500mA 5V Output, Ultra Low Iq, High-Accuracy LDO Regulator for Automotive

The BD7xxL5FP-C Series are low quiescent regulators featuring 50V absolute maximum voltage, and output voltage accuracy of ±2%, 500mA output current and 6µA (Typ.) current consumption. There regulators are therefore ideal for applications requiring a direct connection to the battery and a low current consumption. Ceramic capacitors can be used for compensation of the output capacitor phase.

Product Detail

 
Part Number | BD750L5FP-CE2
Status | Recommended
Package | TO252-3
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

50

Vin(Min.)[V]

5.6

Vin(Max.)[V]

45

Iout(Max.)[A]

0.5

Vout Type

Fixed

Vout Accuracy

±2.0%

Circuit Current[mA]

0.006

Dropout Voltage (Typ.)[V]

0.25(Io=0.2A)

Ripple Rejection [dB]

60

Load Regulation[mV]

5(Io=10mA to 250mA )

Output Capacitor[µF]

4.7

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

・ Ultra low quiescent current: 6.0μA (Typ.)
・ Output current capability: 500mA
・ High output voltage accuracy: ±2%
・ Low saturation voltage by using PMOS output transistor.
・ Integrated overcurrent protection to protect the IC from damage caused by output short-circuiting.
・ Integrated thermal shutdown to protect the IC from overheating at overload conditions.
・ Low ESR ceramic capacitor can be used as output capacitor.
・ TO252-3 type package
X

Most Viewed