BD6982FVM
Standard Single-phase Full wave Fan Motor Driver
BD6982FVM
BD6982FVM
Standard Single-phase Full wave Fan Motor Driver
This is the summary of application for BD6982FVM. BD6982FVM can drive FAN motor silently by BTL soft switching.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD6982FVM-GTR
Status |
Recommended
Package |
MSOP8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Type
Driver
Power Supply Voltage (Max.) [V]
16
Power Supply Voltage (Min.) [V]
2.8
Iout (Max.)[A]
0.8
Vcc (Max.)[V]
18
Drive Type
BTL
Standby mode
-
FG/AL Signal
AL
Number of phase
Single-phase
Power supply
2.8V to 16V
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
2.9x4 (t=0.9)
Features:
・ Small package (MSOP8)・ BTL soft switching drive
・ Constant voltage output for hall element
・ Lock protection and auto restart (without external capacitor)
・ Lock alarm signal (AL) output