BD6761FS
Three-phase Brushless Motor Pre-driver

This product is the motor pre-driver for high-side / low-side N-channel MOSFET drive, which has the built-in booster (step-up) circuit. BD6762FV incorporates a serve circuit (Speed discriminator+PLL serve).

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD6761FS-E2
Status | Active
Package | SSOP-A32
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Usage

LBP Paper Feed

Vcc (Max.)[V]

36

Type

Pre-Driver

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

16

Commutation Logic[°]

180

Sensor Type

3 sensor

External FET

N+N

Speed Control Input

ACC&DEC IN

For Fan Motor

-

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

13.6x7.8 (t=2.01)

Find Similar

Features:

・Pre-driver for high-side / low-side N-channel MOSFET
・Built-in booster (step-up) circuit
・Built-in FG and hysteresis amplifiers
・Built-in current limit circuit
・Built-in thermal shutdown circuit
・Built-in forward / reverse rotation switching circuit
・Built-in short brake circuit
・Built-in low voltage protection circuit
・180º direct PWM drive
X

Most Viewed