Not Recommended for New Designs
BD63843EFV
µ-step,36V Series Stepper Motor Drivers
BD63843EFV
Not Recommended for New Designs
BD63843EFV
µ-step,36V Series Stepper Motor Drivers
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BD63843EFV-E2
Status |
Not Recommended for New Designs
Package |
HTSSOP-B28
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Power Supply Voltage (Max.) [V]
28
Power Supply Voltage (Min.) [V]
19
Vcc (Max.)[V]
36
Iout (Max.)[A]
1
Iout Peak (Max.)[A]
1.5
Output On Resistance (Typ.)[Ω]
1.9
Step
to 1 / 16
MIX DECAY Function
Yes
Single power supply input
Yes
Automotive class
No
Interface
CLK-IN
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Package Size [mm]
9.7x6.4 (t=1)
Features:
・Low on-resistance DMOS, rated output current 1.0A・CLK-IN drive
・1/16μ-step
・Power-saving function
・Forward rotation & reverse rotation switching function
・TSD(Thermal Shutdown) circuit
・OCP(Over Current Protection) circuit
・UVLO(Under Voltage Locked Out) circuit
・OVLO(Under Voltage Locked Out) circuit
・Power ON reset function
・Compact, thin-shape, and high heat dissipation package
・Current decay mode selection(Mix decay)
・One power supply system 36V
・pin-compatible line up (BD63847EFV)