Last Time Buy
BD6373GW
6-Channel System Lens Driver for Digital Still Cameras
BD6373GW
Last Time Buy
BD6373GW
6-Channel System Lens Driver for Digital Still Cameras
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | BD6373GW-E2
Status |
Last Time Buy
Package |
UCSP75M2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Usage
DSC
Number of Channels
6
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Package Size [mm]
2.6x2.6 (t=0.85)
Features:
・6-channels H-Bridge driver for Full-On Drive (ON resistance=1.2Ω Typ.)・UVLO (Under Voltage Lockout Protection)
・Built-in TSD (Thermal Shut Down) circuit
・Standby current consumption 0μA Typ.
・Subminiature 34PIN Wafer-level CSP (Chip Size Package) : 2.6mm×2.6mm×0.85mm Max.