Not Recommended for New Designs BD6369GUL
Parallel interface Lens driver for VCM

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD6369GUL-E2
Package | VCSP50L2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Usage

VCM

Interface

PARA-IN

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.1x2.1 (t=0.55)

Find Similar

Features:

・Ultra-small chip size package : 2.1mm×2.1mm×0.55mm(H=Max)
・Low ON-Resistance Power CMOS output; on high and low sides in total typ. 0.80Ω
・ESD resistance (Human Body Model) : 8kV
・Built-in ±5% high-precision Constant-Voltage Driver (phase compensation capacitor-free design)
・Control Input mode selection function
・Built-in UVLO (Under Voltage Locked Out : UVLO)
・Built-in TSD (Thermal Shut Down) circuit
・Standby current consumption : 0μA Typ.
X

Most Viewed