BD61243FV
Multifunction Single-phase Full-wave Fan Motor Driver

BD61243FV is a 1chip driver that is composed of H-bridge power DMOS FET. Moreover, the circuit configuration is restructured, and convenience has been improved by reducing the external parts and simplifying the setting compared with the conventional driver.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD61243FV-GE2
Status | Recommended
Package | SSOP-B14
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Type

Driver

Power Supply Voltage (Max.) [V]

16

Power Supply Voltage (Min.) [V]

5.5

Iout (Max.)[A]

1.2

Vcc (Max.)[V]

18

Drive Type

Pseudo Sine Wave

Speed Control

DC/PWM

Standby mode

-

FG/AL Signal

FG

Usage

General

Number of phase

Single-phase

Power supply

5.5 to 16

Channel

1

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

5x6.4 (t=1.35)

Find Similar

Features:

  • SSOP Small Package
  • Driver Including Power DMOSFET
  • Speed Controllable by DC / PWM Input
  • I/O Duty Slope Adjust
  • PWM Soft Switching
  • Current Limit
  • Start Duty Assist
  • Lock Protection and Automatic Restart
  • Quick Start
  • Rotation Speed Pulse Signal (FG) Output
X

Most Viewed