Obsolete
BD49L23G
2.3V, CMOS Output Type, High Accuracy Voltage Detector
Obsolete
BD49L23G
2.3V, CMOS Output Type, High Accuracy Voltage Detector
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For BD49L23G
Part Number |
|
|
---|---|---|
Ordering Part Number | BD49L23G-TL | BD5223G-1TR |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Obsolete | Recommended |
Package | SSOP3 (GND 3pin) | SSOP5 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Under Voltage Detection Voltage [V] (typ.) | 2.3 | 2.3 |
VDET Precision [%] | ±1 | ±0.9 |
Reset Active Voltage Range [V] | 0.95 to 10 | 0.8 to 6 |
Output Types | CMOS | Open drain |
Reset Delay Timer | No | Adjustable Delay |
Reset Active State | Low | Low |
Manual Reset | No | No |
Watchdog Timer | No | No |
Auto Motive | No | No |
Circuit Current (ON) [µA] | 0.60(Vs=4.8V) | 0.23 |
Circuit Current (OFF) [µA] | 0.85(Vs=4.8V) | 0.27 |
Hysteresis Voltage [V] | Vs x 0.05 | VDET x 0.05 |
L Output Current (LowVol) [mA] | 0.4 | 1 |
L Output Current (HighVol) [mA] | 2 | 2 |
Additional Feature | 3pin GND (PIN rotated) | - |
Temperature (Min.)[°C] | -40 | -40 |
Temperature (Max.)[°C] | 105 | 85 |
Package Size [mm] | 2.9x2.8 (t=1.45) | 2.9x2.8 (t=1.25) |
Show / Hide Parameters
X