Not Recommended for New Designs BD4736G
3.6V, High Accuracy Voltage Detector

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BD4736G

Part Number
BD4736G
BD4736G
BD5236G-1
BD5236G-1
Ordering Part Number BD4736G-TR BD5236G-1TR
Similar Level - Same Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package SSOP5 SSOP5
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Under Voltage Detection Voltage [V] (typ.) 3.6 3.6
VDET Precision [%] ±1 ±0.9
Reset Active Voltage Range [V] 0.85 to 10 0.8 to 6
Output Types Open collector Open drain
Reset Delay Timer No Adjustable Delay
Reset Active State Low Low
Manual Reset No No
Watchdog Timer No No
Auto Motive No No
Circuit Current (ON) [µA] 1.5 0.23
Circuit Current (OFF) [µA] 1.6 0.27
Hysteresis Voltage [V] 0.05 VDET x 0.05
L Output Current (LowVol) [mA] 15 1
L Output Current (HighVol) [mA] - 2
Temperature (Min.)[°C] -40 -40
Temperature (Max.)[°C] 75 85
Package Size [mm] 2.9x2.8 (t=1.25) 2.9x2.8 (t=1.25)
X

Most Viewed