Last Time Buy
BD3512MUV
3A Variable Output, High-Accuracy LDO Regulator
BD3512MUV
Last Time Buy
BD3512MUV
3A Variable Output, High-Accuracy LDO Regulator
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | BD3512MUV-E2
Status |
Last Time Buy
Package |
VQFN020V4040
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
ch
1
Withstand Voltage (Max.)[V]
6
Vin(Min.)[V]
4.3
Vin(Max.)[V]
5.5
Iout(Max.)[A]
3
Vout Accuracy
±1.0
Circuit Current[mA]
1.4
Thermal Shut-down
Recover
Over Current Protection
Yes
Under Voltage Lock Out
Yes
Soft Start
Variable
Operating Temperature (Min.)[°C]
-10
Operating Temperature (Max.)[°C]
100
Features:
・Internal high-precision reference voltage circuit (0.65V±1%)・Built-in VCC under voltage lockout circuit (VCC=3.80V)
・NRCS (soft start) function reduces the magnitude of in-rush current
・Internal Nch MOSFET driver offers low ON resistance (65mΩ typ)
・Built-in current limit circuit (3.0A min)
・Built-in thermal shutdown (TSD) circuit (Timer latch)
・Variable output (0.65 to 2.7V)
・High-power package VQFN020V4040 : 4.0x4.0x0.9 (mm)
・Tracking function