BD2269G-M
1.3A Current Limit High Side Switch IC
BD2269G-M
BD2269G-M
1.3A Current Limit High Side Switch IC
BD2269G-M is a low ON-Resistance N-Channel MOSFET high-side power switch, optimized for Universal Serial Bus (USB) applications. BD2269G-M is equipped with the function of over-current detection, thermal shutdown, under-voltage lockout and soft-start.
Product Detail
Part Number | BD2269G-MGTR
Status |
Recommended
Package |
SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Functional Safety:
Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.
Specifications:
Supply Voltage(Min.)[V]
2.7
Supply Voltage(Max.)[V]
5.5
Current consumption(Typ.)[µA]
110
ON Resistance [mΩ]
110
Channel Number [ch]
1
Control Input Logic
Active Low
Over Current Detect [A]
1.150 to 1.400
Output Turn on Time [ms]
1.5
Thermal Shut Down
Recovery
Flag Output Delay at Over Current [ms]
15
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
2.9x2.8 (t=1.25)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified
- Over Current Protection
- Built-in Low ON-Resistance(Typ 110mΩ)
N-Channel MOSFET - Thermal Shutdown
- Open-Drain Fault Flag Output
- Under-Voltage Lockout
- Output Discharge Function
- Soft-Start Circuit
- Control Input Logic
Active-High: BD2268G-M
Active-Low: BD2269G-M