BD1LB500EFJ-C
In-Vehicle 1ch Low Side Switch

BD1LB500EFJ-C is an in-vehicle 1ch low side switch. This switch builds in the overcurrent limiting circuit, thermal shutdown circuit, open load detection circuit and under voltage lock out circuit. It also provides the diagnostic output circuit when an abnormality is detected.

Product Detail

 
Part Number | BD1LB500EFJ-CE2
Status | Active
Package | HTSOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Generation

GEN1

Function

Standard / Error Flag

Channel Number [ch]

1

Drain-Source Voltage (Max.)[V]

42

Output Current[A]

0.8

ON Resistance(Typ.)[mΩ]

350

Over Current Detect [A]

0.8

Active Clamp Energy [mJ]

25

Supply Voltage(Min.)[V]

3.5

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

500

Thermal Shut Down

Self-restart

Open Load Detect [V]

2

Status Terminal

Available

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

4.9x6 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Built-in overcurrent limiting circuit
  • Built-in thermal shutdown circuit(TSD)
  • Built-in open load detection circuit(at output OFF)
  • Enables direct control from CMOS logic ICs, etc.
  • Low standby current
  • Built-in under voltage lock out circuit
  • Built-in diagnostic output(ST) terminal
  • Low ON resistance RDS(ON) =350mΩ(Typ) (VDD=IN=5V, Ta=25°C, IOUT=0.25A)
  • Built-in overvoltage protection(active clamp) for output circuit
  • Monolithic power IC in which the control unit(CMOS) and power MOSFET are incorporated into one chip
  • 1ch low side switch for driving mechanical relay coil
  • AEC-Q100 Qualified(Grade 1)
X

Most Viewed