BD16805FV-M
Built-in the Phase adjustment control and 180°energizing drive Three Phase Motor Predriver

BD16805FV-M is three phase motor driver for air conditioner blower motor, battery cooling fan motor, and seat cooling fan motor. This IC can implement silent drive by 180° e energizing drive. The BD16805FV includes a built-in phase adjustment control function to drive highly effective. The setting that can correspond to various motor controls is possible.
(PWM frequency, Overcurrent protection limit, Start time and Lock protection)

Product Detail

 
Part Number | BD16805FV-ME2
Status | Recommended
Package | SSOP-B40
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Usage

Automotive

Vcc (Max.)[V]

60

Type

Pre-Driver

Power Supply Voltage (Max.) [V]

18

Power Supply Voltage (Min.) [V]

8

Commutation Logic[°]

180

Sensor Type

3 sensor

External FET

N+N

Speed Control Input

PWM

For Fan Motor

-

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

110

Package Size [mm]

13.6x7.8 (t=2)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

・ 180° energizing
・ Phase adjustment control
・ Built-in charge pump
・ Built-in MUTE return and uptime setting
・ Normal rotation/reversal rotation switch function
・ 1FG/3FG switch function
・ Speed control by DC input and PWM input
・ Output mode can be selected
・ Built-in overcurrent protection circuit(OCP)
X

Most Viewed