BD12732FJ
Low Supply Current Input/output Full Swing Operational Amplifier

BD12732FJ is input/output full swing operational amplifier. This IC has the features of low operating supply voltage, low supply current, low input referred noise voltage and high phase margin. It is suitable for audio applications and battery management.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD12732FJ-GE2
Status | Recommended
Package | SOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

1.8

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5

Channel

2

Circuit Current (Typ.) [mA/ch]

0.29

Input Offset Voltage (Max.) [mV]

5

Input Bias Current (Typ.) [nA]

50

Slew Rate (Typ.) [V/µs]

0.4

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.05 to VDD-0.05

Voltage gain (Typ.) [dB]

85

Equivalent input noise voltage (Typ.) [nV/√Hz]

10

Output current (Typ.) [mA]

12

CMRR (Typ.) [dB]

70

PSRR (Typ.) [dB]

85

GBW (Typ.) [MHz]

1

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Package Size [mm]

4.9x6 (t=1.65)

Find Similar

Features:

・ Low operating supply voltage
・ Input/Output Full Swing
・ Low input offset voltage
・ Low Power Consumption
・ High Phase margin
・ Low Input Referred Noise Voltage
X

Most Viewed