BD12730G
Low Current Consumption Input/output Full Swing Operational Amplifier
BD12730G
Low Current Consumption Input/output Full Swing Operational Amplifier
BD12730 is a low supply voltage single operational amplifier that operates from 1.8V to 5V. Its input and output full swing, from ground to power supply level, provides wide dynamic range. This amplifier features low noise and high phase margin which makes it ideal for audio applications, battery management and other applications.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
1.8
Power Supply (Max.) [V] (+5V=5, ±5V=10)
5
Channel
1
Circuit Current (Typ.) [mA/ch]
0.32
Input Offset Voltage (Max.) [mV]
5
Input Bias Current (Typ.) [nA]
50
Slew Rate (Typ.) [V/µs]
0.4
Input Voltage Range [V]
VSS to VDD
Output Voltage Range [V]
VSS+0.05 to VDD-0.05
Voltage gain (Typ.) [dB]
85
Equivalent input noise voltage (Typ.) [nV/√Hz]
10
Output current (Typ.) [mA]
12
CMRR (Typ.) [dB]
70
PSRR (Typ.) [dB]
85
GBW (Typ.) [MHz]
1
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
85
Package Size [mm]
2.9x2.8 (t=1.25)
Features:
・ Low operating supply voltage・ Input/Output Full Swing
・ Low input offset voltage
・ Low Power Consumption
・ High Phase margin
・ Low Input Referred Noise Voltage