Not Recommended for New Designs BAV70HMFH
High-speed switching, 80V, 215mA, Cathode Common Switching Diode for Automotive

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BAV70HMFH

Part Number
BAV70HMFH
BAV70HMFH
BAV70HYFH
BAV70HYFH
Ordering Part Number BAV70HMFHT116 BAV70HYFHT116
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package SOT-23 SOT-23
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-23 SOT-23
Package Size [mm] 2.9x2.4 (t=1.15) 2.9x2.4 (t=1.15)
Configuration C-Common C-Common
Number of terminal 3 3
VRM[V] 90 90
Reverse Voltage VR[V] 80 80
Average Rectified Forward Current IO[A] 0.215 0.215
IFM[A] 0.45 0.45
Forward Voltage VF[V] 1.25 1.25
IF @ Forward Voltage [mA] 150.0 150.0
Reverse Current IR[µA] 0.5 0.5
VR @ Reverse Current [V] 80 80
trr[ns] - 4
IF @ trr [mA] - 10.0
Storage Temperature (Min.)[°C] -65 -65
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed