BA8391G
Standard Open-Collector Comparator

General purpose BA8391G/BA10393/BA10339 family and high reliability BA2903/BA2901 family integrate one, two or four independent high gain voltage comparator. Some features are the wide operating voltage that is 2 to 36[V] (for BA8391G, BA10393, BA2903, BA2901 family), 3 to 36[V] (for BA10339 family) and low supply current. Therefore, this series is suitable for any application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BA8391G-TR
Status | Active
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Power supply (Min.) [V]

2

Power supply (Max.) [V]

36

Channel

1

Circuit Current(Typ.)[mA]

0.3

Input Offset Voltage(Max.)[mV]

7

Input Bias Current(Typ.)[nA]

50

Input Voltage Range [V]

VEE to VCC-1.5

Response Time(Typ.)[µS]

1.3

Voltage gain (Typ.)[dB]

100

Output current(Typ.)[mA]

16

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

  • Operable with a signal power supply
  • Wide operating supply voltage
    +3.0[V] ~ +36.0[V] (single supply)
    ±1.5[V] ~ ±18.0[V] (split supply)
  • Standard comparator pin-assignments
  • Input and output are operable ground sense
  • Wide temperature range
    -40[℃] ~ +85[℃]
X

Most Viewed